(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Foot Mat Joint Type Fixing Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Foot Mat Joint Type Fixing Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Sticks to the underside of a support mat to attach it securely to the floor, ensuring that it doesn't slip.
· Can be cleaned repeatedly if it gets dirty for continued use.
[Applications]
· Preventing support mats from slipping.

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Color
    Blue
  • Width(mm)
    125
  • Length(m)
    0.75
  • Thickness(mm)
    0.5
  • Trusco Code
    401-2933
  • Mass(kg)
    0.04
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc. Leg mat shift prevention.
  • Material
    Polypropylene (PP), Polyurethane (PUR)
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    2 Fixing Sheets
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : AM09
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Color
    Blue
  • Width(mm)
    125
  • Length(m)
    0.75
  • Thickness(mm)
    0.5
  • Trusco Code
    401-2933
  • Mass(kg)
    0.04
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant. The joint allows the width to extend horizontally as desired.
  • Use
    For footing during standing work at manufacturing plants, etc. Leg mat shift prevention.
  • Material
    Polypropylene (PP), Polyurethane (PUR)
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
  • Accessories
    2 Fixing Sheets