(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Clean Mat Width (mm) 380/600

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Mat Width (mm) 380/600

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·A special adhesive surely catches dust and dirt attached to the roller of the caster.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Clean Mat
  • Color
    Blue
  • Features
    The special adhesive firmly catches any dust or dirt that attaches to the roller of the caster.
  • Film Thickness
    55μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic

Details

Part Number
Amount Of Content

Refine by

  • 1 Sheet (30 pcs)
  • 1 Sheet (40 pcs)
  • Clear
Width(mm)

Refine by

  • 380
  • 600
  • Clear
Length(mm)

Refine by

  • 707
  • 900
  • Clear
Thickness(mm)

Refine by

  • 1.9
  • 2.5
  • Clear
Trusco Code

Refine by

  • 157-7999
  • 157-7981
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Sheet (30 pcs)
380
707
1.9
157-7981
1 Day(s)
-

Part Number : CM-S380BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Sheet (30 pcs)

Specificationtitle

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Clean Mat
  • Color
    Blue
  • Width(mm)
    380
  • Length(mm)
    707
  • Thickness(mm)
    1.9
  • Trusco Code
    157-7981
  • Features
    The special adhesive firmly catches any dust or dirt that attaches to the roller of the caster.
  • Film Thickness
    55μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(kg)
    3.5
1 Sheet (40 pcs)
600
900
2.5
157-7999
1 Day(s)
-

Part Number : CM-S940BLD
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Sheet (40 pcs)

Specificationtitle

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Clean Mat
  • Color
    Blue
  • Width(mm)
    600
  • Length(mm)
    900
  • Thickness(mm)
    2.5
  • Trusco Code
    157-7999
  • Features
    The special adhesive firmly catches any dust or dirt that attaches to the roller of the caster.
  • Film Thickness
    55μm
  • Film
    Polyethylene (PE)
  • Adhesive
    Acrylic
  • Mass(kg)
    9.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the special adhesive, surely collects dust stuck to the roller.

Specification

●Color:Blue
●SPQ(sheet):1

Materials

●Film: Polyethylene(PE) 
●Adhesive: Acrylics

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)