(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Black Turf

Black Turf

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Mat made from recycled tire rubber, offering excellent durability, wear resistance, noise dampening and vibration-proof properties.
· Bumps on the surface of the mat provide grip, preventing slips.
[Applications]
· For temporary use inside railway stations or building renovation work sites.
· Safety product.

Basic Specifications

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    2000
  • Length(m)
    1
  • Thickness(mm)
    10
  • Trusco Code
    387-7884
  • Mass
    24kg
  • Features
    This rubber mat made from recycled tires has superior durability, abrasion resistance, soundproofing, and anti-vibration performance. The surface irregularities make it less slippery.
  • Use
    For temporary construction sites in train station buildings and building repair construction sites. For safety measures.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30 Day(s)
-

Part Number : 407-0410
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Non-slip Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    2000
  • Length(m)
    1
  • Thickness(mm)
    10
  • Trusco Code
    387-7884
  • Mass
    24kg
  • Features
    This rubber mat made from recycled tires has superior durability, abrasion resistance, soundproofing, and anti-vibration performance. The surface irregularities make it less slippery.
  • Use
    For temporary construction sites in train station buildings and building repair construction sites. For safety measures.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)