(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pro Brush Mat (with Mud Removal Hole)

Pro Brush Mat (with Mud Removal Hole)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A mat for indoor use with three structures including a brush part, lawn part, and plate part, which is also very effective in dust removal.
[Features]
· Dehydrochlorinated vinyl product.
· Flameproof-compliant product. Flameproof testing registration number (EO990063).
· There is a mud removal hole which can be used to help clean off debris.
[Applications]
· Ideal for outdoor door mat.
· Can be used on any flat surface as it is a lay-down type.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Features
    Great dust prevention is achieved with the 3 layer structure of the brush section, bristles, and plate section. De-vinyl chloride product. This is a fireproof compliant product. Fire protection registration number (EO.990063)
  • Application
    Mud removal mat for the entrance (outdoor use)
  • Specifications
    Includes mud removal hole
  • Thickness
    25mm
  • Base
    Ethylene Vinyl Acetate Resin (EVA)
  • Brush
    Nylon
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 700
  • 1000
  • Clear
Length(mm)

Refine by

  • 1000
  • 1300
  • Clear
Trusco Code

Refine by

  • 233-2647
  • 233-2639
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
700
1000
233-2639
1 Day(s)
-

Part Number : PBM-0710
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    700
  • Length(mm)
    1000
  • Trusco Code
    233-2639
  • Mass
    2.8kg
  • Features
    Great dust prevention is achieved with the 3 layer structure of the brush section, bristles, and plate section. De-vinyl chloride product. This is a fireproof compliant product. Fire protection registration number (EO.990063)
  • Application
    Mud removal mat for the entrance (outdoor use)
  • Specifications
    Includes mud removal hole
  • Thickness
    25mm
  • Base
    Ethylene Vinyl Acetate Resin (EVA)
  • Brush
    Nylon
1 pc.
1000
1300
233-2647
1 Day(s)
-

Part Number : PBM-1013
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Front Door Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Width(mm)
    1000
  • Length(mm)
    1300
  • Trusco Code
    233-2647
  • Mass
    4.9kg
  • Features
    Great dust prevention is achieved with the 3 layer structure of the brush section, bristles, and plate section. De-vinyl chloride product. This is a fireproof compliant product. Fire protection registration number (EO.990063)
  • Application
    Mud removal mat for the entrance (outdoor use)
  • Specifications
    Includes mud removal hole
  • Thickness
    25mm
  • Base
    Ethylene Vinyl Acetate Resin (EVA)
  • Brush
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●De-chlorinated vinyl product.

Usage

●Mud Removal Mat for Entrance.(for outdoor)

Specification

●Color:Gray
●With mud hole
●Thickness: 25mm
●Fire Proof Compliant Product

Materials

●Bases: Ethylene Vinyl Acetate Copolymer(EVA)
●Brush: Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)