(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Evac High-low Ring Mat DX (with Shoe Cleaning Holes)

Click this image to zoom it.

Move the mouse over the image to zoom

Evac High-low Ring Mat DX (with Shoe Cleaning Holes)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Excellent cushioning gives volume to lawns and grassy areas, preventing the grass from being bent or damaged. Also has improved dust protection.
· Fire resistant product. Fire prevention performance registration number (EO.910623)
· Dirt and sand fall to below the mat.
· This product does not contain PVC.
[Applications]
· Cleaning mat for entryways.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Thickness(mm)
    20.5
  • Features
    It raises the volume of the lawn and has enough cushioning to prevent buckling. It also has good dust collection performance. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.910623)
  • Use
    Mud Removal Mat for Entrance Halls.
  • OP (Color Signal)
    GN
  • Specifications
    Includes mud removal hole
  • Material
    Base, Brush, Ethylene Vinyl Acetate Resin (EVA)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
Length

Refine by

  • 900mm
  • 1200mm
  • 1500mm
  • 1800mm
  • Clear
Trusco Code

Refine by

  • 171-7502
  • 171-7499
  • 500-3776
  • 500-3768
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
900mm
500-3768
12 Day(s) or more
-

Part Number : F-121-6-GN
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    20.5
  • Trusco Code
    500-3768
  • Mass
    2.3kg
  • Features
    It raises the volume of the lawn and has enough cushioning to prevent buckling. It also has good dust collection performance. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.910623)
  • Use
    Mud Removal Mat for Entrance Halls.
  • OP (Color Signal)
    GN
  • Specifications
    Includes mud removal hole
  • Material
    Base, Brush, Ethylene Vinyl Acetate Resin (EVA)
1 pc.
900
1200mm
500-3776
12 Day(s) or more
-

Part Number : F-121-12-GN
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1200mm
  • Thickness(mm)
    20.5
  • Trusco Code
    500-3776
  • Mass
    4.6kg
  • Features
    It raises the volume of the lawn and has enough cushioning to prevent buckling. It also has good dust collection performance. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.910623)
  • Use
    Mud Removal Mat for Entrance Halls.
  • OP (Color Signal)
    GN
  • Specifications
    Includes mud removal hole
  • Material
    Base, Brush, Ethylene Vinyl Acetate Resin (EVA)
1 pc.
900
1500mm
171-7499
12 Day(s) or more
-

Part Number : F-121-15-GN
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1500mm
  • Thickness(mm)
    20.5
  • Trusco Code
    171-7499
  • Mass
    5.8kg
  • Features
    It raises the volume of the lawn and has enough cushioning to prevent buckling. It also has good dust collection performance. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.910623)
  • Use
    Mud Removal Mat for Entrance Halls.
  • OP (Color Signal)
    GN
  • Specifications
    Includes mud removal hole
  • Material
    Base, Brush, Ethylene Vinyl Acetate Resin (EVA)
1 pc.
900
1800mm
171-7502
12 Day(s) or more
-

Part Number : F-121-18-GN
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1800mm
  • Thickness(mm)
    20.5
  • Trusco Code
    171-7502
  • Mass
    7kg
  • Features
    It raises the volume of the lawn and has enough cushioning to prevent buckling. It also has good dust collection performance. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.910623)
  • Use
    Mud Removal Mat for Entrance Halls.
  • OP (Color Signal)
    GN
  • Specifications
    Includes mud removal hole
  • Material
    Base, Brush, Ethylene Vinyl Acetate Resin (EVA)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)