(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Evac Brush Hard Mat YL (with Shoe Cleaning Holes)

Click this image to zoom it.

Move the mouse over the image to zoom

Evac Brush Hard Mat YL (with Shoe Cleaning Holes)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· The bristles and brushes catch dirt securely.
· Does not contain PVC.
· This product is suitable for disaster relief. Disaster relief performance registration number (EO.880617)
[Applications]
· Cleaning mat for entryways. (For outdoor use)

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    22
  • Features
    The grass and brushes really catch dirt. This product does not use PVC. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.880617)
  • Use
    Mud removal mat for the entrance (outdoor use)
  • Specifications
    Includes mud removal hole
  • Material
    Base, Ethylene Vinyl Acetate Resin (EVA) / Brush, Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
Width(mm)

Refine by

  • 150
  • 450
  • 600
  • Clear
Length

Refine by

  • 150mm
  • 750mm
  • 900mm
  • Clear
Trusco Code

Refine by

  • 501-1647
  • 501-1639
  • 501-1612
  • 501-1604
  • 501-1574
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
450
750mm
501-1604
12 Day(s)
-

Part Number : F-117-3-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    450
  • Length
    750mm
  • Thickness(mm)
    22
  • Trusco Code
    501-1604
  • Mass
    2.89kg
  • Features
    The grass and brushes really catch dirt. This product does not use PVC. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.880617)
  • Use
    Mud removal mat for the entrance (outdoor use)
  • OP (Color Signal)
    -
  • Specifications
    Includes mud removal hole
  • Material
    Base, Ethylene Vinyl Acetate Resin (EVA) / Brush, Nylon
1 pc.
Gray
450
750mm
501-1612
16 Day(s) or more
-

Part Number : F-117-3-GY
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    450
  • Length
    750mm
  • Thickness(mm)
    22
  • Trusco Code
    501-1612
  • Mass
    2.89kg
  • Features
    The grass and brushes really catch dirt. This product does not use PVC. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.880617)
  • Use
    Mud removal mat for the entrance (outdoor use)
  • OP (Color Signal)
    GY
  • Specifications
    Includes mud removal hole
  • Material
    Base, Ethylene Vinyl Acetate Resin (EVA) / Brush, Nylon
1 pc.
Green
600
900mm
501-1639
12 Day(s)
-

Part Number : F-117-6-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    22
  • Trusco Code
    501-1639
  • Mass
    3.55kg
  • Features
    The grass and brushes really catch dirt. This product does not use PVC. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.880617)
  • Use
    Mud removal mat for the entrance (outdoor use)
  • OP (Color Signal)
    -
  • Specifications
    Includes mud removal hole
  • Material
    Base, Ethylene Vinyl Acetate Resin (EVA) / Brush, Nylon
1 pc.
Gray
600
900mm
501-1647
16 Day(s) or more
-

Part Number : F-117-6-GY
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    22
  • Trusco Code
    501-1647
  • Mass
    3.55kg
  • Features
    The grass and brushes really catch dirt. This product does not use PVC. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.880617)
  • Use
    Mud removal mat for the entrance (outdoor use)
  • OP (Color Signal)
    GY
  • Specifications
    Includes mud removal hole
  • Material
    Base, Ethylene Vinyl Acetate Resin (EVA) / Brush, Nylon
1 pc.
Green
150
150mm
501-1574
12 Day(s)
-

Part Number : F-117-HK-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    150
  • Length
    150mm
  • Thickness(mm)
    22
  • Trusco Code
    501-1574
  • Mass
    175g
  • Features
    The grass and brushes really catch dirt. This product does not use PVC. This is a flame-retardant compliant product. Flame-retardant performance registration no. (EO.880617)
  • Use
    Mud removal mat for the entrance (outdoor use)
  • OP (Color Signal)
    -
  • Specifications
    Includes mud removal hole
  • Material
    Base, Ethylene Vinyl Acetate Resin (EVA) / Brush, Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)