(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Uni-Clean Mat (with mud drain holes)

Uni-Clean Mat (with mud drain holes)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Outdoor mat with long, thick brushes that catch dirt from soles of shoes.
[Features]
· Ideal for use in factories or work sites due to its high durability.
· Environmentally friendly. Brushes are made using recycled PET.
· Product does not contain PVC.
[Applications]
· Ideal for use in back yards or entrances to remove dirt from soles of shoes.
· For outdoor use. Convenient for removing dirt.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Blue / Green
  • Thickness(mm)
    32
  • Features
    Removes the dirt on shoes with the projecting brush. A product that does not use vinyl chloride.
  • Use
    For the outdoors, dirt-removal.
  • Specifications
    Includes mud removal hole
  • Material
    Frame, Steel / Recycled PET 100%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 440
  • 500
  • 600
  • Clear
Length

Refine by

  • 580mm
  • 730mm
  • 900mm
  • 1000mm
  • Clear
Trusco Code

Refine by

  • 500-3890
  • 500-3881
  • 500-3873
  • 500-3865
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
440
580mm
500-3865
12 Day(s)
-

Part Number : F-23-1
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Blue / Green
  • Width(mm)
    440
  • Length
    580mm
  • Thickness(mm)
    32
  • Trusco Code
    500-3865
  • Mass
    4.7kg
  • Features
    Removes the dirt on shoes with the projecting brush. A product that does not use vinyl chloride.
  • Use
    For the outdoors, dirt-removal.
  • Specifications
    Includes mud removal hole
  • Material
    Frame, Steel / Recycled PET 100%
1 pc.
440
730mm
500-3873
12 Day(s)
-

Part Number : F-23-2
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Blue / Green
  • Width(mm)
    440
  • Length
    730mm
  • Thickness(mm)
    32
  • Trusco Code
    500-3873
  • Mass
    5.9kg
  • Features
    Removes the dirt on shoes with the projecting brush. A product that does not use vinyl chloride.
  • Use
    For the outdoors, dirt-removal.
  • Specifications
    Includes mud removal hole
  • Material
    Frame, Steel / Recycled PET 100%
1 pc.
500
1000mm
500-3881
30 Day(s)
-

Part Number : F-23-3
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Blue / Green
  • Width(mm)
    500
  • Length
    1000mm
  • Thickness(mm)
    32
  • Trusco Code
    500-3881
  • Mass
    9.5kg
  • Features
    Removes the dirt on shoes with the projecting brush. A product that does not use vinyl chloride.
  • Use
    For the outdoors, dirt-removal.
  • Specifications
    Includes mud removal hole
  • Material
    Frame, Steel / Recycled PET 100%
1 pc.
600
900mm
500-3890
12 Day(s)
-

Part Number : F-23-4
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Blue / Green
  • Width(mm)
    600
  • Length
    900mm
  • Thickness(mm)
    32
  • Trusco Code
    500-3890
  • Mass
    10kg
  • Features
    Removes the dirt on shoes with the projecting brush. A product that does not use vinyl chloride.
  • Use
    For the outdoors, dirt-removal.
  • Specifications
    Includes mud removal hole
  • Material
    Frame, Steel / Recycled PET 100%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)