(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Uni-Spike Mud Remover (with Mud Drain Holes)

Click this image to zoom it.

Move the mouse over the image to zoom

Uni-Spike Mud Remover (with Mud Drain Holes)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Removes even tough dirt from cleats or track spikes with its long brushes.
· This product does not contain PVC.
[Applications]
· Removing dirt from shoes.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Thickness(mm)
    40
  • Features
    Brush that helps remove even caked on mud with long bristles that will reach the back lower corner of spikes. This product contains no vinyl chloride.
  • Use
    Can be used to remove mud stuck to shoe soles.
  • Material
    Frame, Steel / Recycled PET 100%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 225
  • 300
  • Clear
Length

Refine by

  • 265mm
  • 300mm
  • Clear
Trusco Code

Refine by

  • 244-6936
  • 244-6928
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
225
265mm
244-6928
12 Day(s)
-

Part Number : F-24-1
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    225
  • Length
    265mm
  • Thickness(mm)
    40
  • Trusco Code
    244-6928
  • Mass
    1.3kg
  • Features
    Brush that helps remove even caked on mud with long bristles that will reach the back lower corner of spikes. This product contains no vinyl chloride.
  • Use
    Can be used to remove mud stuck to shoe soles.
  • Material
    Frame, Steel / Recycled PET 100%
1 pc.
300
300mm
244-6936
12 Day(s)
-

Part Number : F-24-2
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    300
  • Length
    300mm
  • Thickness(mm)
    40
  • Trusco Code
    244-6936
  • Mass
    2.1kg
  • Features
    Brush that helps remove even caked on mud with long bristles that will reach the back lower corner of spikes. This product contains no vinyl chloride.
  • Use
    Can be used to remove mud stuck to shoe soles.
  • Material
    Frame, Steel / Recycled PET 100%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)