(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Uni-Spike Mud Remover (with Mud Drain Holes) Base

Click this image to zoom it.

Move the mouse over the image to zoom

Uni-Spike Mud Remover (with Mud Drain Holes) Base

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Removes even tough dirt from cleats or track spikes with its long brushes. This product does not contain PVC. Removing dirt from shoes.

Basic Specifications

  • Product Model
    Entrance Mats
  • Detailing Type
    Drip Tray
  • Use
    Can be used to remove mud stuck to shoe soles.
  • Material
    Frame, Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width(mm)

Refine by

  • 235
  • 310
  • Clear
Depth(mm)

Refine by

  • 380
  • 410
  • Clear
Height(mm)

Refine by

  • 150
  • 155
  • Clear
Trusco Code

Refine by

  • 244-6952
  • 244-6944
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
235
380
150
244-6944
12 Day(s)
-

Part Number : F-24-1D
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Entrance Mats
  • Detailing Type
    Drip Tray
  • Width(mm)
    235
  • Depth(mm)
    380
  • Height(mm)
    150
  • Trusco Code
    244-6944
  • Mass
    1.7kg
  • Use
    Can be used to remove mud stuck to shoe soles.
  • Material
    Frame, Steel
1 unit
310
410
155
244-6952
12 Day(s)
-

Part Number : F-24-2D
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Entrance Mats
  • Detailing Type
    Drip Tray
  • Width(mm)
    310
  • Depth(mm)
    410
  • Height(mm)
    155
  • Trusco Code
    244-6952
  • Mass
    2kg
  • Use
    Can be used to remove mud stuck to shoe soles.
  • Material
    Frame, Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)