(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Eco Water Absorbent Mat with Backing Green/Red

Click this image to zoom it.

Move the mouse over the image to zoom

Eco Water Absorbent Mat with Backing Green/Red

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Indoor absorbent mat.
[Features]
·An eco-friendly absorbent mat that uses recycled fibers and rubber.
·Ultra-fine fibers are used to achieve high water absorption.
·For the backing, NBR is used, which is lightweight, easy to handle, and fits well on the floor.
[Applications]
・ Recommended for doorways of any building.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    8.5
  • Features
    Environmentally friendly water-absorbing mat made from recycled PET bottles. Uses 50% recycled materials for the pile. Flame-retardant compliant product. Flameproof performance registration number (EO.020054)
  • Use
    Dust-removing mat, perfect for doorway use as it has particularly good water absorption on rainy days (for indoor use).
  • Specifications
    Includes Lining
  • Material
    Front Surface, Polyester (Recycled PET 50%)/Back Surface, Synthetic Rubber (NBR)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Red
  • Clear
Width(mm)

Refine by

  • 750
  • 900
  • Clear
Length

Refine by

  • 900mm
  • 1500mm
  • Clear
Trusco Code

Refine by

  • 223-1824
  • 223-1816
  • 223-1808
  • 223-1794
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
750
900mm
223-1794
1 Day(s)
-

Part Number : F-166-7-GN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    750
  • Length
    900mm
  • Thickness(mm)
    8.5
  • Trusco Code
    223-1794
  • Mass
    1.6kg
  • Features
    Environmentally friendly water-absorbing mat made from recycled PET bottles. Uses 50% recycled materials for the pile. Flame-retardant compliant product. Flameproof performance registration number (EO.020054)
  • Use
    Dust-removing mat, perfect for doorway use as it has particularly good water absorption on rainy days (for indoor use).
  • OP (Color Signal)
    GN
  • Specifications
    Includes Lining
  • Material
    Front Surface, Polyester (Recycled PET 50%)/Back Surface, Synthetic Rubber (NBR)
1 pc.
Red
750
900mm
223-1808
1 Day(s)
-

Part Number : F-166-7-R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Red
  • Width(mm)
    750
  • Length
    900mm
  • Thickness(mm)
    8.5
  • Trusco Code
    223-1808
  • Mass
    1.6kg
  • Features
    Environmentally friendly water-absorbing mat made from recycled PET bottles. Uses 50% recycled materials for the pile. Flame-retardant compliant product. Flameproof performance registration number (EO.020054)
  • Use
    Dust-removing mat, perfect for doorway use as it has particularly good water absorption on rainy days (for indoor use).
  • OP (Color Signal)
    R
  • Specifications
    Includes Lining
  • Material
    Front Surface, Polyester (Recycled PET 50%)/Back Surface, Synthetic Rubber (NBR)
1 pc.
Green
900
1500mm
223-1816
1 Day(s)
-

Part Number : F-166-15-GN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length
    1500mm
  • Thickness(mm)
    8.5
  • Trusco Code
    223-1816
  • Mass
    3.2kg
  • Features
    Environmentally friendly water-absorbing mat made from recycled PET bottles. Uses 50% recycled materials for the pile. Flame-retardant compliant product. Flameproof performance registration number (EO.020054)
  • Use
    Dust-removing mat, perfect for doorway use as it has particularly good water absorption on rainy days (for indoor use).
  • OP (Color Signal)
    GN
  • Specifications
    Includes Lining
  • Material
    Front Surface, Polyester (Recycled PET 50%)/Back Surface, Synthetic Rubber (NBR)
1 pc.
Red
900
1500mm
223-1824
1 Day(s)
-

Part Number : F-166-15-R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Door Mats
  • Shape
    Sheet Model
  • Color
    Red
  • Width(mm)
    900
  • Length
    1500mm
  • Thickness(mm)
    8.5
  • Trusco Code
    223-1824
  • Mass
    3.2kg
  • Features
    Environmentally friendly water-absorbing mat made from recycled PET bottles. Uses 50% recycled materials for the pile. Flame-retardant compliant product. Flameproof performance registration number (EO.020054)
  • Use
    Dust-removing mat, perfect for doorway use as it has particularly good water absorption on rainy days (for indoor use).
  • OP (Color Signal)
    R
  • Specifications
    Includes Lining
  • Material
    Front Surface, Polyester (Recycled PET 50%)/Back Surface, Synthetic Rubber (NBR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)