(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Column Lock SF Type

Click this image to zoom it.

Move the mouse over the image to zoom

Column Lock SF Type

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Assembly work in high locations is not only dangerous, but can also be expensive. This column lock, which can be operated from the ground, is used by first inserting the pin into the steel bolt hole, installing the steel after starting erection, removing the pin, and then finally removing the column lock.
· Remote operation is possible.
· Completely locks.
[Applications]
· For construction of steel frames.

Basic Specifications

  • Product Type
    Sling
  • Other
    Option
  • Material
    Body: Steel
  • Features
    Assembly work in high places is dangerous and elevates the hands. This column lock involves a pin being inserted into a steel bolt hole as the steel material is affixed from the scaffolding. Afterwards, the pin is removed so the column lock can be detached as above-ground operation is concluded. This product also allows for distance operation.
  • Intended Use
    For steel-framed building work.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Working Load(Kg)

Refine by

  • 3000
  • 5000
  • Clear
Minimum Hole Diameter(mm)

Refine by

  • 16
  • 20
  • Clear
Maximum Plate Thickness(mm)

Refine by

  • 18
  • 24
  • Clear
Trusco Code

Refine by

  • 390-2030
  • 390-2021
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
3000
16
18
390-2021
16 Day(s) or more
-

Part Number : SF-03000
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Sling
  • Working Load(Kg)
    3000
  • Other
    Option
  • Minimum Hole Diameter(mm)
    16
  • Maximum Plate Thickness(mm)
    18
  • Trusco Code
    390-2021
  • Material
    Body: Steel
  • Mass(g)
    4800
  • Features
    Assembly work in high places is dangerous and elevates the hands. This column lock involves a pin being inserted into a steel bolt hole as the steel material is affixed from the scaffolding. Afterwards, the pin is removed so the column lock can be detached as above-ground operation is concluded. This product also allows for distance operation.
  • Intended Use
    For steel-framed building work.
1 unit
5000
20
24
390-2030
16 Day(s) or more
-

Part Number : SF-05000
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Sling
  • Working Load(Kg)
    5000
  • Other
    Option
  • Minimum Hole Diameter(mm)
    20
  • Maximum Plate Thickness(mm)
    24
  • Trusco Code
    390-2030
  • Material
    Body: Steel
  • Mass(g)
    9500
  • Features
    Assembly work in high places is dangerous and elevates the hands. This column lock involves a pin being inserted into a steel bolt hole as the steel material is affixed from the scaffolding. Afterwards, the pin is removed so the column lock can be detached as above-ground operation is concluded. This product also allows for distance operation.
  • Intended Use
    For steel-framed building work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)