(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Hook (With Safety Lock)

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Hook (With Safety Lock)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· When a load is applied it closes automatically, and when removing the load, it will not open until the lock is released.
· The tip of the hook is shaped to be tough and not easily sag.
[Applications]
· For slinging work.

Basic Specifications

  • Product Type
    Hook
  • Features 1
    When load is applied, closes automatically and does not open until the load is removed and the lock is released.
  • Features 2
    The hook tips are tough and unlikely to sag.
  • Features 3
    When load is applied, closes automatically and does not open until the load is removed and the lock released. The hook tip is tough and does not sag easily.
  • Intended Use
    For slinging operation
  • Material
    Steel
  • Specifications
    With Safety Lock
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Basic Working Load(t)

Refine by

  • 1.6
  • 2.6
  • 4.3
  • Clear
Dimension C(mm)

Refine by

  • 37
  • 44
  • 50
  • Clear
Size D(mm)

Refine by

  • 29
  • 35
  • 46
  • Clear
Size H(mm)

Refine by

  • 175
  • 216
  • 264
  • Clear
Size L(mm)

Refine by

  • 88
  • 106
  • 139
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1.6
37
29
175
88
Quote
-

Part Number : SFB-1.6
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(t)
    1.6
  • Product Type
    Hook
  • Dimension C(mm)
    37
  • Size D(mm)
    29
  • Size H(mm)
    175
  • Size L(mm)
    88
  • Trusco Code
    107-1947
  • Mass(g)
    800
  • Features 1
    When load is applied, closes automatically and does not open until the load is removed and the lock is released.
  • Features 2
    The hook tips are tough and unlikely to sag.
  • Features 3
    When load is applied, closes automatically and does not open until the load is removed and the lock released. The hook tip is tough and does not sag easily.
  • Intended Use
    For slinging operation
  • Material
    Steel
  • Specifications
    With Safety Lock
1 pc.
2.6
44
35
216
106
Quote
-

Part Number : SFB-2.6
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(t)
    2.6
  • Product Type
    Hook
  • Dimension C(mm)
    44
  • Size D(mm)
    35
  • Size H(mm)
    216
  • Size L(mm)
    106
  • Trusco Code
    107-1955
  • Mass(g)
    1500
  • Features 1
    When load is applied, closes automatically and does not open until the load is removed and the lock is released.
  • Features 2
    The hook tips are tough and unlikely to sag.
  • Features 3
    When load is applied, closes automatically and does not open until the load is removed and the lock released. The hook tip is tough and does not sag easily.
  • Intended Use
    For slinging operation
  • Material
    Steel
  • Specifications
    With Safety Lock
1 pc.
4.3
50
46
264
139
Quote
-

Part Number : SFB-4.3
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(t)
    4.3
  • Product Type
    Hook
  • Dimension C(mm)
    50
  • Size D(mm)
    46
  • Size H(mm)
    264
  • Size L(mm)
    139
  • Trusco Code
    107-1963
  • Mass(g)
    3200
  • Features 1
    When load is applied, closes automatically and does not open until the load is removed and the lock is released.
  • Features 2
    The hook tips are tough and unlikely to sag.
  • Features 3
    When load is applied, closes automatically and does not open until the load is removed and the lock released. The hook tip is tough and does not sag easily.
  • Intended Use
    For slinging operation
  • Material
    Steel
  • Specifications
    With Safety Lock

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)