(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
W Sling (with Thimble)

W Sling (with Thimble)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A sling that uses a wire rope that conforms to JIS standard.
[Features]
· It has been processed according to the method prescribed in "Article 475 of the Industrial Safety and Health Act" and "Article 219 of the Crane Safety Act" of Japan.
· The end of the braided section has been crimped with a special sleeve.
· Processed parts produce no sharp points whatsoever. Demonstrates superior safety and strength.
· The product is less likely to get misaligned from the direction toward/against the rope because the weaving method is different from the traditional wind and insert.
· Each item is separately packaged in plastic, making delivery easy and keeping the products clean.
· It has product liability insurance (PL).

Basic Specifications

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    0.66
  • Overall Length(m)
    2
  • Product Type
    Rope Sling
  • Material (main body, front)
    Carbon Steel
  • Material (core)
    Hemp Core
  • Sling Diameter(mm)
    6
  • Material (sleeve)
    Aluminum Alloy
  • Material (thimble)
    Q235 (Equivalent to SS400) Surface Hot-Dip Galvanized
  • Features
    The product is less likely to get misaligned from the direction toward/against the rope because the weaving method is different from the traditional wind and insert. Feel at ease that the delivery will not get soiled because each is packaged in vinyl. It comes with a product liability insurance (PL).
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Sling Diameter 6 mm, Both Ends Thimble
  • Sling Diameter 6 mm, One End Thimble
  • Clear
Type

Refine by

  • B
  • E
  • Clear
Trusco Code

Refine by

  • 286-9462
  • 286-9314
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Sling Diameter 6 mm, One End Thimble
B
286-9462
1 Day(s)
-

Part Number : GRB-6S2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    0.66
  • Overall Length(m)
    2
  • Product Type
    Rope Sling
  • Details Type
    Sling Diameter 6 mm, One End Thimble
  • Material (main body, front)
    Carbon Steel
  • Material (core)
    Hemp Core
  • Sling Diameter(mm)
    6
  • Type
    B
  • Trusco Code
    286-9462
  • Mass(g)
    320
  • Material (sleeve)
    Aluminum Alloy
  • Material (thimble)
    Q235 (Equivalent to SS400) Surface Hot-Dip Galvanized
  • Features
    The product is less likely to get misaligned from the direction toward/against the rope because the weaving method is different from the traditional wind and insert. Feel at ease that the delivery will not get soiled because each is packaged in vinyl. It comes with a product liability insurance (PL).
1 pc.
Sling Diameter 6 mm, Both Ends Thimble
E
286-9314
1 Day(s)
-

Part Number : GRE-6S2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Safety Operating Load (2-Point Vertical Suspension)(t)
    0.66
  • Overall Length(m)
    2
  • Product Type
    Rope Sling
  • Details Type
    Sling Diameter 6 mm, Both Ends Thimble
  • Material (main body, front)
    Carbon Steel
  • Material (core)
    Hemp Core
  • Sling Diameter(mm)
    6
  • Type
    E
  • Trusco Code
    286-9314
  • Mass(g)
    330
  • Material (sleeve)
    Aluminum Alloy
  • Material (thimble)
    Q235 (Equivalent to SS400) Surface Hot-Dip Galvanized
  • Features
    The product is less likely to get misaligned from the direction toward/against the rope because the weaving method is different from the traditional wind and insert. Feel at ease that the delivery will not get soiled because each is packaged in vinyl. It comes with a product liability insurance (PL).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)