(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chain load binder

Click this image to zoom it.

Move the mouse over the image to zoom

Chain load binder

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
·The pulling length can be freely adjusted.
·A strong load chain is used.
[Applications]
・ Tightening work.

Basic Specifications

  • Product Type
    Load Binders
  • Features 1
    The tensile length can be adjusted freely
  • Features 2
    Use of High Load Chain
  • Intended Use
    Load binding work
  • Load Chain Length(m)
    1
  • Load Chain Wire Diameter(mm)
    6.3
  • Material (Body)
    Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Maximum Working Load(t)

Refine by

  • 0.5
  • 1
  • Clear
Size A(mm)

Refine by

  • 312
  • 400
  • Clear
Size B(mm)

Refine by

  • 179
  • 332
  • Clear
Dimension C(mm)

Refine by

  • 350
  • 420
  • Clear
Support

Refine by

  • Hook Type
  • Pelican Hook Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.5
312
179
350
Hook Type
1 Day(s)
-

Part Number : NC-00510
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Maximum Working Load(t)
    0.5
  • Product Type
    Load Binders
  • Size A(mm)
    312
  • Size B(mm)
    179
  • Dimension C(mm)
    350
  • Support
    Hook Type
  • Trusco Code
    106-5521
  • Mass(g)
    3700
  • Features 1
    The tensile length can be adjusted freely
  • Features 2
    Use of High Load Chain
  • Intended Use
    Load binding work
  • Load Chain Length(m)
    1
  • Load Chain Wire Diameter(mm)
    6.3
  • Material (Body)
    Steel
1 unit
1
400
332
420
Pelican Hook Type
8 Day(s) or more
-

Part Number : NC-01010
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Maximum Working Load(t)
    1
  • Product Type
    Load Binders
  • Size A(mm)
    400
  • Size B(mm)
    332
  • Dimension C(mm)
    420
  • Support
    Pelican Hook Type
  • Trusco Code
    106-5530
  • Mass(g)
    6000
  • Features 1
    The tensile length can be adjusted freely
  • Features 2
    Use of High Load Chain
  • Intended Use
    Load binding work
  • Load Chain Length(m)
    1
  • Load Chain Wire Diameter(mm)
    6.3
  • Material (Body)
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)