(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pulley, Simple Iron Block Hook Type (Bearing Included)

Pulley, Simple Iron Block Hook Type (Bearing Included)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A type of pulley that does not open the side plates that are lightweight and compact.
[Features]
·Small, lightweight and easy to carry.
·A simple pulley whose side plates do not open.
[Applications]
·Ideal for hoisting and pulling loads by passing a rope through.
·Convenient for cargo handling work and rope guides.

Basic Specifications

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    8
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    183
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Steel
  • Trusco Code
    215-5532
  • Mass(g)
    450
  • Rope Diameter (mm or less)
    With Packets
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : ST-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    8
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    183
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Steel
  • Trusco Code
    215-5532
  • Mass(g)
    450
  • Rope Diameter (mm or less)
    With Packets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact, lightweight and easy to carry.

Usage

●For lifting and pulling of the luggage, etc through the rope.

Specification

●Basic Working Load(t):0.25
●Wheel Diameter(mm):50
●Dimension(mm) A:183
●Dimension(mm) B:58
●Dimension(mm) C:35
●SPQ(piece):10
●With bucket 
●Max Working Rope Diameter: 8mm 
●Number of wheels: 1

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)