(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fixed Pulley Door Roller

Click this image to zoom it.

Move the mouse over the image to zoom

Fixed Pulley Door Roller

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Simple fixed‑pulley door roller type for mounting to walls or ceilings.
[Features]
· Thin-type compared to similar competitors' products. Mountable in confined as well as wide places.
· Use for suspending or pulling by feeding through a rope.
· DB50/DM50 are made of steel. DS50/DSB50 are made of stainless steel.
[Applications]
· Lifting loads.
· As a rope guide.
· Cargo‑handling / transportation work.

Basic Specifications

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    70
  • Dimension (Width)(mm)
    100
  • Dimension (Depth)(mm)
    35
  • Mass(g)
    430
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Sheave Bearing

Refine by

  • Bearing
  • Metal
  • Clear
Material

Refine by

  • Stainless Steel
  • Steel
  • Clear
Trusco Code

Refine by

  • 390-1131
  • 390-1122
  • 390-1114
  • 390-1106
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Bearing
Steel
390-1106
1 Day(s)
-

Part Number : DB50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    70
  • Dimension (Width)(mm)
    100
  • Dimension (Depth)(mm)
    35
  • Sheave Bearing
    Bearing
  • Material
    Steel
  • Trusco Code
    390-1106
  • Mass(g)
    430
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
1 pc.
Metal
Steel
390-1114
1 Day(s)
-

Part Number : DM50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    70
  • Dimension (Width)(mm)
    100
  • Dimension (Depth)(mm)
    35
  • Sheave Bearing
    Metal
  • Material
    Steel
  • Trusco Code
    390-1114
  • Mass(g)
    430
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
1 pc.
Metal
Stainless Steel
390-1122
1 Day(s)
-

Part Number : DS50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    70
  • Dimension (Width)(mm)
    100
  • Dimension (Depth)(mm)
    35
  • Sheave Bearing
    Metal
  • Material
    Stainless Steel
  • Trusco Code
    390-1122
  • Mass(g)
    430
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
1 pc.
Bearing
Stainless Steel
390-1131
1 Day(s)
-

Part Number : DSB50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    70
  • Dimension (Width)(mm)
    100
  • Dimension (Depth)(mm)
    35
  • Sheave Bearing
    Bearing
  • Material
    Stainless Steel
  • Trusco Code
    390-1131
  • Mass(g)
    430
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)