(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fixed Pulley Vertical Type Separable Type

Click this image to zoom it.

Move the mouse over the image to zoom

Fixed Pulley Vertical Type Separable Type

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Separable vertical‑type fixed pulley for bolt‑mounting to walls or ceilings, etc.
[Features]
· Unlike similar competitors' products, the base and wheel unit separate for mounting mid‑point along the rope.
· The base and wheel unit are separable. Therefore, processed ropes can be simply fed through.
· Simple rope attaching/detaching.
[Applications]
· Lifting/lowering of luggage, streamers, screens, etc.
· Installation of nets, etc.
· Different types of hauling work.

Basic Specifications

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    102
  • Dimension (Width)(mm)
    65
  • Dimension (Depth)(mm)
    61
  • Material
    Steel
  • Mass(g)
    490
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Sheave Bearing

Refine by

  • Bearing
  • Metal
  • Clear
Trusco Code

Refine by

  • 390-1190
  • 390-1181
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Bearing
390-1181
1 Day(s)
-

Part Number : TB50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    102
  • Dimension (Width)(mm)
    65
  • Dimension (Depth)(mm)
    61
  • Sheave Bearing
    Bearing
  • Material
    Steel
  • Trusco Code
    390-1181
  • Mass(g)
    490
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
1 pc.
Metal
390-1190
1 Day(s)
-

Part Number : TM50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    102
  • Dimension (Width)(mm)
    65
  • Dimension (Depth)(mm)
    61
  • Sheave Bearing
    Metal
  • Material
    Steel
  • Trusco Code
    390-1190
  • Mass(g)
    490
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)