(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Cylinder - Spring-Return Type (Single Acting Type)

Cylinder - Spring-Return Type (Single Acting Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A single-acting cylinder with a plunger saddle that can be attached to a ram coupler.

Basic Specifications

  • Product Type
    Cylinder
  • Max Operating Pressure(MPa)
    70
  • Specification 1
    Spring return type
  • Specification 2
    Single Acting
  • Features
    It is a single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Lifting power(kN)

Refine by

  • 43
  • 100
  • 220
  • Clear
Stroke(mm)

Refine by

  • 100
  • 125
  • 127
  • 150
  • 250
  • Clear
Minimum Height(mm)

Refine by

  • 248
  • 252
  • 285
  • 302
  • 402
  • Clear
Pressurized area(cm2)

Refine by

  • 6.15
  • 14.52
  • 31.77
  • Clear
Trusco Code

Refine by

  • 465-4498
  • 465-4471
  • 465-4455
  • 465-4447
  • 465-4439
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
43
127
248
6.15
465-4498
Quote
-

Part Number : MCA4-125
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Lifting power(kN)
    43
  • Stroke(mm)
    127
  • Product Type
    Cylinder
  • Max Operating Pressure(MPa)
    70
  • Minimum Height(mm)
    248
  • Pressurized area(cm2)
    6.15
  • Trusco Code
    465-4498
  • Mass(g)
    1800
  • Specification 1
    Spring return type
  • Specification 2
    Single Acting
  • Features
    It is a single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
1 unit
100
100
252
14.52
465-4439
Quote
-

Part Number : MCA10-100
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Lifting power(kN)
    100
  • Stroke(mm)
    100
  • Product Type
    Cylinder
  • Max Operating Pressure(MPa)
    70
  • Minimum Height(mm)
    252
  • Pressurized area(cm2)
    14.52
  • Trusco Code
    465-4439
  • Mass(g)
    4000
  • Specification 1
    Spring return type
  • Specification 2
    Single Acting
  • Features
    It is a single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
1 unit
100
150
302
14.52
465-4447
Quote
-

Part Number : MCA10-150
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Lifting power(kN)
    100
  • Stroke(mm)
    150
  • Product Type
    Cylinder
  • Max Operating Pressure(MPa)
    70
  • Minimum Height(mm)
    302
  • Pressurized area(cm2)
    14.52
  • Trusco Code
    465-4447
  • Mass(g)
    4800
  • Specification 1
    Spring return type
  • Specification 2
    Single Acting
  • Features
    It is a single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
1 unit
100
250
402
14.52
465-4455
Quote
-

Part Number : MCA10-250
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Lifting power(kN)
    100
  • Stroke(mm)
    250
  • Product Type
    Cylinder
  • Max Operating Pressure(MPa)
    70
  • Minimum Height(mm)
    402
  • Pressurized area(cm2)
    14.52
  • Trusco Code
    465-4455
  • Mass(g)
    5800
  • Specification 1
    Spring return type
  • Specification 2
    Single Acting
  • Features
    It is a single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
1 unit
220
125
285
31.77
465-4471
Quote
-

Part Number : MCA20-125
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Lifting power(kN)
    220
  • Stroke(mm)
    125
  • Product Type
    Cylinder
  • Max Operating Pressure(MPa)
    70
  • Minimum Height(mm)
    285
  • Pressurized area(cm2)
    31.77
  • Trusco Code
    465-4471
  • Mass(g)
    10000
  • Specification 1
    Spring return type
  • Specification 2
    Single Acting
  • Features
    It is a single-acting cylinder with a plunger saddle that can be attached to a ram coupler.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)