(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HHH Beam Trolley

HHH Beam Trolley

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Trolley mounted on H-shaped steel for moving chain blocks, hoists, etc., horizontally.
[Features]
· Continuously adjustable wheel spacing.
· Mountable on non-standard sized H-shaped steel.
· Easy mounting simply by turning a handle.
[Applications]
· Optimal for transporting chain blocks, hoists, etc.
* Dedicated to H-shaped steel. Do not mount on I-shaped steel.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Load Rating(t)

Refine by

  • 0.5
  • 1
  • Clear
Smallest Rotation Radius(mm)

Refine by

  • 800
  • 1000
  • Clear
Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)

Refine by

  • 60~125
  • Clear
Type Details

Refine by

  • Beam Trolley
  • Clear
Trusco Code

Refine by

  • 290-2338
  • 808-7380
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
1
1000
-
-
808-7380
12 Day(s)
-

Part Number : BT10
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    1
  • Smallest Rotation Radius(mm)
    1000
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    -
  • Type Details
    -
  • Trusco Code
    808-7380
  • Compatible Beam Width (mm)
    60 to 125
  • JAN code
    4990077313355
  • Mass(g)
    4500
  • Material
    Steel
  • Amount Of Content
    -
1 unit
0.5
800
60~125
Beam Trolley
290-2338
12 Day(s)
-

Part Number : BT-05
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    0.5
  • Smallest Rotation Radius(mm)
    800
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    60~125
  • Type Details
    Beam Trolley
  • Trusco Code
    290-2338
  • Compatible Beam Width (mm)
    -
  • JAN code
    -
  • Mass(g)
    3500
  • Material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)