Medium Weight Cabinet MD

Medium Weight Cabinet MD

[Features]
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.
· Each drawer includes an auto-locking device.
· Drawer opening and closing stroke is 100% due to double suspension mechanism. (500 mm)

Part Number

Configured Part Number is shown.

Part Number
MD1001
MD1006
MD1007
MD1008
MD1010
MD1011
MD1012
MD1013
MD1201
MD1202
MD1203
MD1205
MD1208
MD1210
MD1211
MD1215
MD1216
MD1217
MD1218
MD602
MD604
MD607
MD801
MD803
MD804
MD806
MD808
Part NumberVolume DiscountDays to ShipHeight
(mm)
Drawer Maximum Load
(kg/unit)
Trusco Code Accessory Key Specification 2 Mass
(kg)
Material 1 Amount Of Content
18 Day(s) or more 1081MD100:101000457-24593 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.156Steel1 unit
18 Day(s) or more 1081MD100:2、MD150:4、MD200:11000457-24673 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.132Steel1 unit
18 Day(s) or more 1081MD100:3、MD150:2、MD200:21000457-24753 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.131Steel1 unit
18 Day(s) or more 1081MD100:4、MD150:41000457-24833 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.140Steel1 unit
18 Day(s) or more 1081MD100:5、MD150:2、MD200:11000457-24913 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.140Steel1 unit
18 Day(s) or more 1081MD100:6、MD200:21000457-25053 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.139Steel1 unit
18 Day(s) or more 1081MD100:7、MD150:21000457-25133 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.148Steel1 unit
18 Day(s) or more 1081MD100:8、MD200:11000457-25213 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.147Steel1 unit
18 Day(s) or more 1281MD100:121200457-25303 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.185Steel1 unit
18 Day(s) or more 1281MD150:81200457-25483 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.154Steel1 unit
18 Day(s) or more 1281MD200:61200457-25563 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.135Steel1 unit
18 Day(s) or more 1281MD100:2、MD150:4、MD200:21200457-25643 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.153Steel1 unit
18 Day(s) or more 1281MD100:3、MD150:2、MD200:31200457-25723 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.152Steel1 unit
18 Day(s) or more 1281MD100:4、MD150:4、MD200:11200457-25813 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.161Steel1 unit
18 Day(s) or more 1281MD100:5、MD150:2、MD200:21200457-25993 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.161Steel1 unit
18 Day(s) or more 1281MD100:8、MD200:21200457-26023 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.168Steel1 unit
18 Day(s) or more 1281MD100:9、MD150:21200457-26113 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.177Steel1 unit
18 Day(s) or more 1281MD100:10、MD200:11200457-26293 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.177Steel1 unit
18 Day(s) or more 1281MD150:4、MD200:31200457-26373 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.144Steel1 unit
18 Day(s) or more 681MD150:4600457-26453 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.82Steel1 unit
18 Day(s) or more 681MD100:1、MD150:2、MD200:1600457-26533 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.81Steel1 unit
18 Day(s) or more 681MD100:4、MD200:1600457-26613 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.89Steel1 unit
18 Day(s) or more 881MD100:8800457-26703 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.127Steel1 unit
18 Day(s) or more 881MD100:1、MD150:2、MD200:2800457-26883 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.102Steel1 unit
18 Day(s) or more 881MD100:2、MD150:4800457-26963 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.111Steel1 unit
18 Day(s) or more 881MD100:3、MD150:2、MD200:1800457-27003 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.111Steel1 unit
18 Day(s) or more 881MD100:5、MD150:2800457-27183 partitions and 8 dividers per drawer stageCylinder lockDouble suspension mechanism for 100% stroke (500 mm) to open and close the drawer.119Steel1 unit

Loading...

  1. 1

Basic Information

Frontage(mm) 713 Depth(mm) 557 Maximum Load(kg/unit) Medium capacity (501 to 1,200)
Main Body Color Green Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)