(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Shelves for Panel Container Rack

Shelves for Panel Container Rack

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Container rack shelf board. Made of steel (baked melamine coating).

Basic Specifications

  • Depth(mm)
    200
  • Height(mm)
    104
  • Product Type 1
    Panel Container Rack
  • Other
    Option
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Uniform Load Capacity(kg)
    10
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 423
  • 910
  • Clear
Color

Refine by

  • Green
  • Neogray
  • Clear
Trusco Code

Refine by

  • 501-4999
  • 501-4981
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
423
Green
501-4999
8 Day(s)
-

Part Number : TN-490-GN
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    423
  • Depth(mm)
    200
  • Height(mm)
    104
  • Product Type 1
    Panel Container Rack
  • Other
    Option
  • Color
    Green
  • Trusco Code
    501-4999
  • Mass
    1.5kg
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Uniform Load Capacity(kg)
    10
1 unit
910
Neogray
501-4981
Quote
-

Part Number : TN-910-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    200
  • Height(mm)
    104
  • Product Type 1
    Panel Container Rack
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    501-4981
  • Mass
    2kg
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Uniform Load Capacity(kg)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)