(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Photodetector Multi-Laser Receiver 2

Photodetector Multi-Laser Receiver 2

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Laser beam can be detected and its position reported by sound and light, even in locations where laser lines are difficult to see.
[Applications]
· Level determination and ground mark alignment even in bright locations or far away locations.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Receiver for Laser Marking Device
  • Power Supply
    AAA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    170
  • Horizontal(mm)
    52
  • Thickness(mm)
    35
  • Light receiving accuracy
    ±1.0mm
  • Trusco Code
    377-1946
  • Mass(g)
    200
  • Features 1
    Detects laser light and informs its position with sound and light even in places where laser lines are hard to see
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : ML-RCV2
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Receiver for Laser Marking Device
  • Power Supply
    AAA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    170
  • Horizontal(mm)
    52
  • Thickness(mm)
    35
  • Light receiving accuracy
    ±1.0mm
  • Trusco Code
    377-1946
  • Mass(g)
    200
  • Features 1
    Detects laser light and informs its position with sound and light even in places where laser lines are hard to see

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)