(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Shifting Tripod

Shifting Tripod

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Uses an antireflection shape inside the elevator pipe. Prevents mis-irradiation of ground mark points.
· Includes a shifting mechanism. Ground mark points of the laser marking device can be moved within a range of about a 30‑mm radius.
[Applications]
· Finishing stake work.

Basic Specifications

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    605~970
  • Trusco Code
    394-0446
  • Mass(g)
    4300
  • Features 1
    The elevation pipe has an anti-reflection shape, which prevents misirradiation of marking dots
  • Features 2
    The laser marking device's ground marking point can be moved with the attached shifting mechanism within the approximately 30 mm diameter range
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : SFT-100
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    605~970
  • Trusco Code
    394-0446
  • Mass(g)
    4300
  • Features 1
    The elevation pipe has an anti-reflection shape, which prevents misirradiation of marking dots
  • Features 2
    The laser marking device's ground marking point can be moved with the attached shifting mechanism within the approximately 30 mm diameter range
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)