(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
4A QREI QRA-S481

4A QREI QRA-S481

Standard Unit Price:
-
Days to Ship :
Quote

A nonflammable quenchant that can cool down to -55°C.
[Features]
· Includes a "safety plate" for anti-static countermeasures.
· The chief ingredient is HFC-134a.
[Applications]
· Can be used for temperature drift confirmation tests on semiconductors, resistances, capacitors, etc. and the detection of defective semiconductors by temperature change.

Basic Specifications

  • Product Type
    急冷剤
  • Specifications
    Spray
  • Trusco Code
    388-0222
  • Mass(g)
    450
  • Material
    HFC-134a
  • Application 1
    For temperature drift verification tests of devices such as semiconductors, resistors, and condensers
  • 用途2
    For detection of defective units caused by semiconductor temperature fluctuations
  • Amount Of Content
    1 pc (380 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (380 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (380 ml)
Quote
-

Part Number : QRA-S481
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc (380 ml)

Specificationtitle

  • Product Type
    急冷剤
  • Specifications
    Spray
  • Trusco Code
    388-0222
  • Mass(g)
    450
  • Material
    HFC-134a
  • Application 1
    For temperature drift verification tests of devices such as semiconductors, resistors, and condensers
  • 用途2
    For detection of defective units caused by semiconductor temperature fluctuations

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)