(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
α Clean Duster Eco DME

α Clean Duster Eco DME

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Eco-friendly non-freon duster spray.
[Features]
· Environmentally friendly non-freon type (non-freon gas with a global warming coefficient of 1 or less).
· Blows away dirt and dust with powerful jetting.
[Applications]
· Removal of contaminants and dust in electronic devices, precision machinery, components and boards.

Basic Specifications

  • Product Type
    Air duster
  • Specifications
    Spray
  • Trusco Code
    416-3133
  • Mass(g)
    448
  • Material
    DME
  • Operating Temperature Range
    40°C or less
  • Accessory
    With nozzle
  • Application
    Removal of contaminants and dust in electronic devices and precision machinery
  • Amount Of Content
    1 pc (350 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (350 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (350 ml)
1 Day(s)
-

Part Number : ALP-CD350DME
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc (350 ml)

Specificationtitle

  • Product Type
    Air duster
  • Specifications
    Spray
  • Trusco Code
    416-3133
  • Mass(g)
    448
  • Material
    DME
  • Operating Temperature Range
    40°C or less
  • Accessory
    With nozzle
  • Application
    Removal of contaminants and dust in electronic devices and precision machinery

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)