(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spare Blade for H60 Eco Rechargeable Bandsaw (18 V)

Spare Blade for H60 Eco Rechargeable Bandsaw (18 V)

[Features]
· Dedicated saw blade for rechargeable band saw H60 Eco.
[Applications]
· For cutting steel cans, stainless steel pipes, steel materials, wire cables, etc.
· For cutting conduit, electric cable, C channel, handrail, aluminum sash, cable rack, full-thread bolt, lighting rail, copper pipe, steel pipe, etc.

Part Number

Configured Part Number is shown.

71044

Part Number
71044
Part NumberMinimum order quantityVolume DiscountDays to Ship
3 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main body / Spare blade / Included accessories Replacement Blade Material etc. High-speed steel Number Contained In A Packet(Pcs.) 3
Number of Teeth 14/18 Compatible Model Rechargeable Band saw H60Eco Trusco Code 391-7517
Mass(g) 36

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)