(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bandsaw Blade for Mantis Bandsaw

Bandsaw Blade for Mantis Bandsaw

Click this image to zoom it.

Move the mouse over the image to zoom

[Specifications]
· Saw Blade for Mantis 125
· Applicable Model: XB125/XB120A

Part Number

Configured Part Number is shown.

Part Number
475313
475314
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Teeth Trusco Code
5 Piece(s) 12 Day(s) 18370-9175
5 Piece(s) 12 Day(s) 24370-9183

Loading...

  1. 1

Basic Information

Main body / Spare blade / Included accessories Replacement Blade Material etc. High-speed steel Number Contained In A Packet(Pcs.) 5
Compatible Model XB125/XB120A Features Replacement Blade Mass(g) 150
Material High-speed steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)