(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Red Paste H (Organic Pigment Type)

Red Paste H (Organic Pigment Type)

Standard Unit Price:
-
Days to Ship :
13 Day(s)

[Features]
· Highly safe test agent that does not contain heavy metals.
· Ground glass joint inspection.
· Inspection of contact surface.
[Applications]
· Ground glass joint inspection.
· Inspection of contact surface.

Basic Specifications

  • Product Type
    Other
  • Type
    Spray
  • Color
    Red
  • Trusco Code
    299-6804
  • Color Details
    Vermilion
  • Application
    Ground glass joint inspection.
  • Application 1
    Inspection of contact surface.
  • Main Ingredient
    Organic pigment, oil
  • Mass(g)
    120
  • Amount Of Content
    1 pc (100 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
13 Day(s)
-

Part Number : TRP-H
Days to Ship 13 Day(s)
Standard Unit Price -
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Other
  • Type
    Spray
  • Color
    Red
  • Trusco Code
    299-6804
  • Color Details
    Vermilion
  • Application
    Ground glass joint inspection.
  • Application 1
    Inspection of contact surface.
  • Main Ingredient
    Organic pigment, oil
  • Mass(g)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)