(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Propane Burner M Type

Propane Burner M Type

[Features]
· A burner for brazing that requires no oxygen cylinder and no regulator.
[Applications]
· Linoleum floor construction.
· Cedar-box meals.

Part Number

Configured Part Number is shown.

TB-M6

Part Number
TB-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Product Type Propane burner Fire temperature(°C) 1500 Heat value(kcal/h) 25000
Nozzle Outer Diameter(mm) 50 Details Type M Type Flame Dimension Length x Diameter(mm) 400×φ50
Trusco Code 231-0473 Mass 1,300 g/set Specification 1 With handheld air regulator
Specification 2 Hose: 3 m (TB-H3MB) Application 1 Linoleum floor construction. Application 2 Cedar-box meals

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)