(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Whiteboard Marker, Knockle, Fine Point/Medium Point/Bold Point【10 Pieces Per Package】

Whiteboard Marker, Knockle, Fine Point/Medium Point/Bold Point

Click this image to zoom it.

Move the mouse over the image to zoom

  • Whiteboard Marker, Knockle, Fine Point/Medium Point/Bold Point
  • Whiteboard Marker, Knockle, Fine Point/Medium Point/Bold Point
  • Whiteboard Marker, Knockle, Fine Point/Medium Point/Bold Point

This white board marker returns to its original color density by simply pushing down when the ink starts to fade.
[Features]
· Alcohol-based oil pigment ink is used.
· The ink in the pen can be refreshed by pushing, meaning that even if ink starts to become faint while writing, it can be made dark and vivid again by knocking a few times.
· Remaining ink volume can be checked through the shaft window.
· Uses plain ink to achieve approximately 3 times greater writing distance than regular cotton-lined types.
[Applications]
· For classrooms, conference rooms, etc., where whiteboards are used.
· It is available in fine, medium, and wide, allowing it to be used for various applications. Wide tip is ideal for large conference rooms.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
EMWL5W-A-10P
EMWLM-A-10P
EMWLM-B-10P
EMWLM-C-10P
EMWLS-A-10P
EMWLS-B-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Thickness
(mm)
Length
(mm)
Type Trusco Code Mass
(g/Box)

10 Pieces Per Package

1 Pack(s) 12 Day(s) Black24126Thick261-485525

10 Pieces Per Package

1 Pack(s) 12 Day(s) Black21125Medium262-185122

10 Pieces Per Package

1 Pack(s) 12 Day(s) Red21125Medium262-186022

10 Pieces Per Package

1 Pack(s) 12 Day(s) Blue21125Medium262-187822

10 Pieces Per Package

1 Pack(s) 12 Day(s) Black16135Fine Print262-183516

10 Pieces Per Package

1 Pack(s) 12 Day(s) Red16135Fine Print262-184316

Loading...

  1. 1

Basic Information

Product Model Option for the Whiteboard Quantity in box(Nos.) 10 Feature 1 Uses alcohol oil based pigment ink.
Feature 2 With the Push Refresh method, even if the ink fades while writing, if knocked several times it can be written darker and crisper. Feature 3 Remaining amount of ink can be checked from the window of the shaft.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)