(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Steel Whiteboard - Plain

Steel Whiteboard - Plain

[Features]
· The appearance is neat and tidy because the hanger bracket is not visible from the table.

Part Number

Configured Part Number is shown.

Part Number
WGH-132S-BL
WGH-132S-W
WGH-142S-BL
WGH-142S-W
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Frame color Trusco Code
1 Piece(s) 12 Day(s) 450 x 600Bronze288-4976
1 Piece(s) 12 Day(s) 450 x 600White288-4925
1 Piece(s) 12 Day(s) 300 x 450Bronze288-4984
1 Piece(s) 12 Day(s) 300 x 450White288-4933

Loading...

  1. 1

Basic Information

Board Surface Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)