(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Sheet (Gloss)

Magnet Sheet (Gloss)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)
  • Magnet Sheet (Gloss)

[Features]
· Gloss sheets.
· Can be used for writing and erasing using whiteboard markers.
· A convenient sheet which can be cut with scissors.
· Different sizes also available.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●A glossy sheet.
●It can be erased by whiteboard marker.
●A convenient sheet that can be cut with scissors.

Materials

●Rubber Magnet
Part Number
MS-03BU-B
MS-03G-G
MS-03R-R
MS-03W-W
MS-03Y-Y
MS-04BU-B
MS-04G-G
MS-04R-R
MS-04W-W
MS-04Y-Y
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Width
(mm)
Trusco Code OP (Color Code) Mass
(g)
1 Piece(s) 1 Day(s) Blue100327-3849B84
1 Piece(s) 1 Day(s) Green100327-3857G84
1 Piece(s) 1 Day(s) Red100327-3865R84
1 Piece(s) 1 Day(s) White100327-3822W84
1 Piece(s) 1 Day(s) Yellow100327-3831Y84
1 Piece(s) 1 Day(s) Blue200327-4292B168
1 Piece(s) 1 Day(s) Green200327-3580G168
1 Piece(s) 1 Day(s) Red200327-3598R168
1 Piece(s) 1 Day(s) White200327-3563W168
1 Piece(s) 1 Day(s) Yellow200327-3571Y168

Loading...

  1. 1

Basic Information

Product Model Sheet Model Length(mm) 300 Thickness(mm) 0.8
Feature 1 A glossy sheet Feature 2 Possible to remove writing with whiteboard markers. Feature 3 A convenient sheet that can be cut using scissors

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)