(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)

Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)
  • Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)
  • Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)
  • Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)
  • Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)
  • Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)

[Features]
· Having a door with a key, it is suitable for storage and managing important documents and materials.

Part Number

Configured Part Number is shown.

Part Number
A2C10D
A2C15D
A2C20D
A3C10D
A3C15D
A3C20D
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (A4 shallow) Drawer (A4 medium deep) Drawer (A4 deep) Drawer internal height
(mm)
Mass
(g)
Type of Doors Trusco Code Amount Of Content
1 Piece(s) Quote 40560X395X880--2 Row 10 Levels7231000Single Opening457-16731 unit
1 Piece(s) Quote 40560X395X880-2 Row 15 Levels-4532000Single Opening457-16811 unit
1 Piece(s) Quote 40560X395X8802 Row 20 Levels--3233000Single Opening457-16901 unit
1 Piece(s) Quote 60825X395X880--3 Rows 10 Levels7243000Double door457-17031 unit
1 Piece(s) Quote 60825X395X880-3 Rows 15 Levels-4546000Double door457-17111 unit
1 Piece(s) Quote 60825X395X8803 Rows 20 Levels--3247000Double door457-17201 unit

Loading...

  1. 1

Basic Information

Product Type Catalog case Pull-out type A4 Shape Drawer internal width(mm) 234
Drawer internal depth(mm) 318 Accessory Each drawer has 2 name cards. Caution Partitions are sold separately.
Specification details With Lock, A4 Compatible Shallow Drawer A4-20 Medium depth drawer A4-15H
Deep drawer A4-10 Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)