(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)

Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
  • Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)

Ideal for organizing documents and catalogs. The main body has a welded structure that helps prevent torsion and lateral shifting. The baked coating is resistant to rust, scratches etc., and makes dirt inconspicuous. For long term use in offices, factory warehouses, and shops.


Part Number

Configured Part Number is shown.

Part Number
B1C10
B1C15
B1C20
B2C10
B2C14
B2C15
B2C20
B2C21
B2C1015
B2C1020
B3C10
B3C15
B3C20
Part NumberMinimum order quantityVolume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (B4 shallow) Drawer (B4 medium deep) Drawer (B4 deep) Drawer internal height
(mm)
Mass
(g)
Trusco Code Amount Of Content
1 Piece(s) Quote 30315X400X880--1 Row 10 Levels7214700504-51771 unit
1 Piece(s) Quote 30315X400X880-1 Row 15 Levels-4516300504-57461 unit
1 Piece(s) Quote 30315X400X8801 Row 20 Levels--3216600504-62461 unit
1 Piece(s) Quote 50600X400X880--2 Row 10 Levels7226500504-55681 unit
1 Piece(s) Quote 70600X400X1200--2 Row 14 Levels7236200504-59161 unit
1 Piece(s) Quote 50600X400X880-2 Row 15 Levels-4530700504-59241 unit
1 Piece(s) Quote 50600X400X8802 Row 20 Levels--3230000504-63431 unit
1 Piece(s) Quote 70600X400X1200-2 Row 21 Levels-4540000504-60331 unit
1 Piece(s) Quote 50600X400X880-1 Row 15 Levels1 Row 10 Levels(Medium-Deep Type: 45, Deep Type: 72)32500504-60411 unit
1 Piece(s) Quote 50600X400X8801 Row 20 Levels-1 Row 10 Levels(Shallow Type: 32, Deep Type: 72)32800504-61811 unit
1 Piece(s) Quote 80885X400X880--3 Rows 10 Levels7245000504-57201 unit
1 Piece(s) Quote 80885X400X880-3 Rows 15 Levels-4548000504-59671 unit
1 Piece(s) Quote 80885X400X8803 Rows 20 Levels--3252200504-63861 unit

Loading...

  1. 1

Basic Information

Product Type Catalog case Pull-out type B4 Shape Drawer internal width(mm) 257
Drawer internal depth(mm) 364 Accessory Each drawer has 2 name cards. Caution Partitions are sold separately.
Shallow Drawer B4-20 Medium depth drawer B4-15 Deep drawer B4-10
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)