(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shoe Case (with Middle Shelf)

Shoe Case (with Middle Shelf)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shoe Case (with Middle Shelf)
  • Shoe Case (with Middle Shelf)

[Features]
· Entrance has steel doors for a clean feeling, and allows storage and organization of multiple people's shoes.
· Keyless type PIN number lock to safely store and manage footwear.
· The lock's PIN number can be selected from 10,000 combinations.
· It does not require any battery replacement, wiring work, electrical cost, etc. whatsoever.

Part Number

Configured Part Number is shown.

Features

●Clean the entrance with a steel door, you can store a lot of people's footwear.
●Key-less pin lock makes secure storage management of footwear.

Specification

●1 Cell Effective Internal Dimension(mm) W x D x H:226 x 347 x 248
●Accessories:With shelf/hand free key lock
●Color: Neon Gray 
●Key: Hand Free Key Type

Materials

●Steel
Part Number
SC-20WK
SC-24WK
Part NumberMinimum order quantityVolume DiscountDays to ShipStorable quantity
(persons)
Height
(mm)
Type Mass
(g)
Amount Of Content
1 Piece(s) Quote 201437For 20 People / 4 Rows 5 Levels610001 unit
1 Piece(s) Quote 241700For 24 People / 4 Rows 6 Levels650001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Type With Door Frontage(mm) 1050
Depth(mm) 380 Details Type Middle shelf included Effective Dimensions per Box (Opening Width x Depth x Height)(mm) 226×347×248
Color Neogray Accessory With Shelf / Hand Held Key Lock Specifications Finished product
Main Body Material Steel Key Material Hands-free key type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)