(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shoe Case (without Lock / Polycarbonate Resin Doors)

Shoe Case (without Lock / Polycarbonate Resin Doors)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shoe Case (without Lock / Polycarbonate Resin Doors)
  • Shoe Case (without Lock / Polycarbonate Resin Doors)
  • Shoe Case (without Lock / Polycarbonate Resin Doors)
  • Shoe Case (without Lock / Polycarbonate Resin Doors)

[Features]
· As the door is made of polycarbonate resin, the contents can be easily checked.
· The body is a low-key neo-gray color.

Part Number

Configured Part Number is shown.

Part Number
SC-12PC
SC-12WPC
SC-24PC
SC-24WPC
Part NumberMinimum order quantityVolume DiscountDays to ShipStorable quantity
(persons)
Frontage
(mm)
Height
(mm)
Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Type Accessory Mass
(g)
Amount Of Content
1 Piece(s) Quote 12900880255×336×183For 12 peopleWithout Shelf240001 unit
1 Piece(s) Quote 121050880221×336×248For 12 peopleWith Shelf310001 unit
1 Piece(s) Quote 249001700255×336×183For 24 peopleWithout Shelf455001 unit
1 Piece(s) Quote 2410501700221×336×248For 24 peopleWith Shelf585001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Type With Door Depth(mm) 380
Details Type Polycarbonate resin door Main Body Material Steel Material of Door Polycarbonate Resin
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)