(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

3-Level Shoe Locker (White)

3-Level Shoe Locker (White)

[Features]
· It is a convenient three-tiered shoe case.
· Removing the shelf is possible.
· The structure includes 210 mm of vacant space between the shelves and the door for storing boots.

Part Number

Configured Part Number is shown.

WSV9TA

Part Number
WSV9TA
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Type With Door Storable quantity(persons) 9
Frontage(mm) 900 Depth(mm) 515 Height(mm) 1790
Effective Dimensions per Box (Opening Width x Depth x Height)(mm) 248×465×535 Color White Type For 9 people / 3 rows 3 columns
Accessory Without Shelf / Cylinder Lock Specifications Finished product Main Body Material Steel
Key Material Cylinder lock type Mass(g) 61000 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part WSV9TA in the 3-Level Shoe Locker (White) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)