(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Shoe Case (with Window / without Lock)

Shoe Case (with Window / without Lock)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shoe Case (with Window / without Lock)
  • Shoe Case (with Window / without Lock)
  • Shoe Case (with Window / without Lock)
  • Shoe Case (with Window / without Lock)

[Features]
· A shoe case with a window in the steel door.
· Soothes the user with its innovative design. In addition, because it is equipped with windows, it provides the great convenience of interior visibility.

Part Number

Configured Part Number is shown.

Part Number
SC-16WM
SC-20WM
SC-24M
SC-24WM
Part NumberMinimum order quantityVolume DiscountDays to ShipStorable quantity
(persons)
Frontage
(mm)
Height
(mm)
Details Type Effective Dimensions per Box (Opening Width x Depth x Height)
(mm)
Type Mass
(g)
Amount Of Content
1 Piece(s) Quote 161050880Without Shelf226×340×183For 16 people380001 unit
1 Piece(s) Quote 2010501437With Shelf226×340×248For 20 people590001 unit
1 Piece(s) Quote 241552880Without Shelf226×340×183For 24 people540001 unit
1 Piece(s) Quote 2410501700With Shelf226×340×248For 24 people620001 unit

Loading...

  1. 1

Basic Information

Product Type Shoe box Type Type With Door Depth(mm) 380
Color Neogray Specifications Finished product Main Body Material Steel
Key Material No Key Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)