(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Belt Partition Stand, D STEN

Belt Partition Stand, D STEN

Click this image to zoom it.

Move the mouse over the image to zoom

  • Belt Partition Stand, D STEN
  • Belt Partition Stand, D STEN
  • Belt Partition Stand, D STEN

Belt partition.
[Features]
· Stainless steel.
· Size: Diameter of approx. 360 (main support diameter 50) x H 906 mm, belt length: 1.7 m.
· Weight: 8.3 kg.
· Base: Stainless steel hairline finish, pole: stainless steel hairline finish.
· Belt: Nylon (49 mm width).
[Applications]
· Perfect for partitions.

Part Number

Configured Part Number is shown.

Part Number
SU-660-500-2
SU-660-500-3
SU-660-500-7
Part NumberMinimum order quantityVolume DiscountDays to ShipBelt Color Trusco Code Amount Of Content
1 Piece(s) 16 Day(s) or more Red409-46031 unit
1 Piece(s) 16 Day(s) or more Blue409-46111 unit
1 Piece(s) 17 Day(s) or more Black409-46201 unit

Loading...

  1. 1

Basic Information

Height(mm) 906 Product Model Belt Reel Partition Base(mm) φ360
Belt length(m) 1.7 Features Stainless steel belt partition. Base Cover Stainless Steel (SUS201)
Base Cast Iron Support Strut Stainless Steel (SUS201) Belt 100% Nylon (47 mm Wide)
Mass(g) 8300 Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)