(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Inside Wagon Height (mm) 600

Inside Wagon Height (mm) 600

[Features]
· Can be stored under the desk and is easy to retrieve.
· An inside wagon with doors (lockable).

Part Number

Configured Part Number is shown.

TNKS5036W

Part Number
TNKS5036W
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) 8 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Details Type Inside Wagon With Door Maximum Load(kg/unit) -
Frontage(mm) 500 Depth(mm) 360 Height(mm) 600
Caster Diameter(mm) - Mass(g) 15300 Trusco Code 384-1588
Features Can be stored under the desk and is easy to retrieve. An inside wagon with doors (and lock). Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TNKS5036W in the Inside Wagon Height (mm) 600 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)