(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low Telescopic Rack, ASHIMOTO-SUKKIRI-KUN

Low Telescopic Rack, ASHIMOTO-SUKKIRI-KUN

A low filing wagon with a width that can be adjusted using the contraction/expansion function.
[Features]
· For neatly arranging A4 size sized files under the desk.
· Just the right height for shoe tip to enter.
· With telescopic properties which are not available in other products, it can be installed at the feet of various desks with different widths.
[Applications]
· For management of files, etc. by installing underneath various desks with different widths.

Part Number

Configured Part Number is shown.

Part Number
TAS1025
TAS2025
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Trusco Code Amount Of Content
1 Piece(s) 12 Day(s) 130366-18491 unit
1 Piece(s) 12 Day(s) 200384-15611 unit

Loading...

  1. 1

Basic Information

Product Type File Rack Maximum Load(kg/unit) 20 Frontage(mm) 550~900
Depth(mm) 232 Caster Diameter(mm) - Mass(g) 2200
Features A file wagon for neatly arranging A4 size sized files under the desk. Specifications Frontage Stretch Type Specification 1 Compatible with A4 files
Specification 2 Without Casters Uniform Load Capacity 20kg Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)