(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit

Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit
  • Library, Open Bookcase Maximum Load Capacity 60-200 kg/Unit

Open cabinet that supports A4 size.
[Features]
· A4 size documents and materials can be efficiently stored.
· Note: Use the separately sold base when using top or bottom types as a bottom unit.
· Shelf pitch of 30 mm.
· Uniform load capacity 60 kg/level.
· FJG series supports A4 size bookcases.
[Applications]
· Storage of documents such as files and materials such as catalogs.

(i)Caution

  • When placing the upper and lower placement dual use type on the bottom, use a separately sold base.

Part Number

Configured Part Number is shown.

Part Number
FO40-G7
FO40-G11
FO40-G19
NP103
NP303
NP603
WP303
WP603
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Color Details Type Accessory Shelf Board Pitch
(mm)
Additional shelf board Trusco Code Compatible Base Mass
(kg)
Amount Of Content
1 Piece(s) Quote 750For both upper and lower placement12060NeograyA4 Shape1 Shelf Board30N-33520-6642FB40-G0616.01 unit
1 Piece(s) Quote 1110For both upper and lower placement18060NeograyA4 Shape2 Shelf Boards30N-33520-6707FB40-G0622.01 unit
1 Piece(s) Quote 1860Dedicated for bottom support20060NeograyA4 Shape4 Shelf Boards30N-33520-6791-34.01 unit
1 Piece(s) Quote 390For upper placement only60-NeograyA4 Shape---509-3805-8.01 unit
1 Piece(s) Quote 880For both upper and lower placement18060Neogray-2 Shelf Boards30N-33508-0002-18.01 unit
1 Piece(s) Quote 1790Dedicated for bottom support20060Neogray-4 Shelf Boards30N-33511-9090-35.01 unit
1 Piece(s) Quote 880For both upper and lower placement18060White-2 Shelf Boards30W-33462-7598-18.01 unit
1 Piece(s) Quote 1790Dedicated for bottom support20060White-4 Shelf Boards30W-33462-7601-35.01 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Depth (mm) 400 Product Type Finished product
Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)