(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit

Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit
  • Library, Steel Double-Sliding Door Filing Cabinet Depth 400 mm, Max. Load 180-200 kg/Unit

Convenient document storage for storing documents and catalogs.
[Features]
· Note: Use the separately sold base when using as a bottom unit.
· The sliding door is convenient for neatly storing small objects.
· Shelf pitch of 30 mm.
· Uniform load capacity 60 kg/level.
[Applications]
· Storage of documents such as files and materials such as catalogs.

(i)Caution

  • When using for bottom placement, use a separately sold base.

Part Number

Configured Part Number is shown.

Part Number
N303D
N304D
N305D
N306D
W303D
W304D
W305D
W306D
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth (mm) Maximum Load (kg/unit) Color Accessory Additional shelf board Trusco Code Compatible Base Mass
(kg)
Amount Of Content
1 Piece(s) Quote 880180NeograyCylinder lock, shelf board x 2N-33507-0252303B25.41 unit
1 Piece(s) Quote 1200200NeograyCylinder lock, shelf board x 4N-34507-0279304B37.41 unit
1 Piece(s) Quote 1500200NeograyCylinder lock, shelf board x 4N-35507-0309305B45.31 unit
1 Piece(s) Quote 1760200NeograyCylinder lock, shelf board x 4N-33507-0341306B54.81 unit
1 Piece(s) Quote 880180WhiteCylinder lock, shelf board x 2W-33462-7466303B25.41 unit
1 Piece(s) Quote 1200200WhiteCylinder lock, shelf board x 4W-34462-7482304B37.41 unit
1 Piece(s) Quote 1500200WhiteCylinder lock, shelf board x 4W-35462-7504305B45.31 unit
1 Piece(s) Quote 1760200WhiteCylinder lock, shelf board x 4W-33462-7521306B54.81 unit

Loading...

  1. 1

Basic Information

Height (mm) 880 Installation Type For both upper and lower placement Depth (mm) 400
Product Type Other Product Type Finished product Uniform Load Capacity (kg / level) 60
Shelf Board Pitch(mm) 30 Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)