(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Library, Double-Doored Stack

Library, Double-Doored Stack

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Double-Doored Stack
  • Library, Double-Doored Stack
  • Library, Double-Doored Stack
  • Library, Double-Doored Stack

[Features]
· A4 size documents and materials can be efficiently stored.

(i)Caution

  • When placing the upper and lower placement dual use type on the bottom, use a base (FB40-G06).

Part Number

Configured Part Number is shown.

Part Number
FH40-G4
FH40-G7
FH40-G11
FH40-G19
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Accessory Shelf Board Pitch
(mm)
Additional shelf board Trusco Code Compatible Base Mass
(kg)
Amount Of Content
1 Piece(s) Quote 390For upper placement only60-Cylinder lock--520-6596-10.51 unit
1 Piece(s) Quote 750For both upper and lower placement12060Cylinder lock, shelf board x 130N-33520-6626FB40-G0619.01 unit
1 Piece(s) Quote 1110For both upper and lower placement18060Cylinder lock, shelf board x 230N-33520-6685FB40-G0628.01 unit
1 Piece(s) Quote 1860Dedicated for bottom support20060Cylinder lock, shelf board x 430N-33520-6804-47.01 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Depth (mm) 400 Product Type Finished product
Color Neogray Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)