(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Library, Steel Double-Sliding Door Filing Cabinet (A4 Type)

Library, Steel Double-Sliding Door Filing Cabinet (A4 Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Steel Double-Sliding Door Filing Cabinet (A4 Type)
  • Library, Steel Double-Sliding Door Filing Cabinet (A4 Type)
  • Library, Steel Double-Sliding Door Filing Cabinet (A4 Type)

[Features]
· A4 size documents and materials can be efficiently stored.

(i)Caution

  • When using for bottom placement, use a separately sold base.

Part Number

Configured Part Number is shown.

Part Number
FS40-G7
FS40-G7W
FS40-G11
FS40-G11W
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth (mm) Height (mm) Product Type Maximum Load (kg/unit) Accessory Trusco Code Compatible Base Mass
(kg)
Amount Of Content
1 Piece(s) Quote 880750Other120Cylinder lock, shelf board x 1520-6634FB40-G0621.01 unit
1 Piece(s) Quote 1760750-200Cylinder lock, shelf board x 2520-6651FB40-G06W43.01 unit
1 Piece(s) Quote 8801110-180Cylinder lock, shelf board x 2520-6693FB40-G0629.01 unit
1 Piece(s) Quote 17601110-200Cylinder lock, shelf board x 4520-6715FB40-G06W59.01 unit

Loading...

  1. 1

Basic Information

Installation Type For both upper and lower placement Depth (mm) 400 Product Type Finished product
Uniform Load Capacity (kg / level) 60 Color Neogray Shelf Board Pitch(mm) 30
Additional shelf board N-33 Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)