(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Library, Combination Bookcase One-Side Opening Type (White)

Library, Combination Bookcase One-Side Opening Type (White)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Combination Bookcase One-Side Opening Type (White)
  • Library, Combination Bookcase One-Side Opening Type (White)
  • Library, Combination Bookcase One-Side Opening Type (White)

Combination cabinet with drawers on the left side and single-door storage on the right.
[Features]
· A steel combination bookcase one-side opening type (white).
· One-sided opening, shelf board pitch: 30 mm.
· Uniform load capacity 50 kg/level.
· Drawers and doors can be locked with a single key.
· The base uses 303B.
[Applications]
· Storage of documents such as files and materials such as catalogs.

Part Number

Configured Part Number is shown.

Part Number
WTCB333
WTCB343
WTCB363
Part NumberMinimum order quantityVolume DiscountDays to ShipDetails Type Drawer internal dimensions: width x depth x height
(mm)
Trusco Code Mass
(kg)
Amount Of Content
1 Piece(s) Quote 3-stage single opening370×320×264(178)462-765238.31 unit
1 Piece(s) Quote 4-stage single opening370×320×198(178)462-766141.11 unit
1 Piece(s) Quote 6 Step Single Opening370×320×132(112)462-767944.71 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Height (mm) 880 Installation Type Dedicated for bottom support
Depth (mm) 400 Product Type Finished product Maximum Load (kg/unit) 200
Uniform Load Capacity (kg / level) 50 Color White Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)