(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level

Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level
  • Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level
  • Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level
  • Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level
  • Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level
  • Library, Book Storage, Swinging Door Type, Uniform Load 40 kg / Level, 60 kg / Level

Open-door type document storage that makes storing documents easier.
[Features]
· Steel type with a plate pitch of 30 mm and uniform loading capacity of 60 kg/step.
[Applications]
· Ideal for storage of documents such as files and materials such as catalogs.

Part Number

Configured Part Number is shown.

Part Number
N301
N303
N603
W301
W303
W603
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth (mm) Height (mm) Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Color Accessory Additional shelf board Trusco Code Mass
(kg)
Amount Of Content
1 Piece(s) Quote 51588012040NeograyCylinder lock, shelf board x 2N-23511-914615.01 unit
1 Piece(s) Quote 88088018060NeograyCylinder lock, shelf board x 2N-33511-916223.81 unit
1 Piece(s) Quote 880179020060NeograyCylinder lock, shelf board x 4N-33511-918945.01 unit
1 Piece(s) Quote 51588012040WhiteCylinder lock, shelf board x 2W-23462-744015.01 unit
1 Piece(s) Quote 88088018060WhiteCylinder lock, shelf board x 2W-33462-745823.81 unit
1 Piece(s) Quote 880179020060WhiteCylinder lock, shelf board x 4W-33462-757145.01 unit

Loading...

  1. 1

Basic Information

Installation Type Dedicated for bottom support Depth (mm) 380 Product Type Finished product
Shelf Board Pitch(mm) 30 Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)