(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tarpaulin Designed Sheet

Tarpaulin Designed Sheet

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The entire sheet has been printed with the design.
· Effective at improving the look of construction sites.
· Effective at maintaining the appearance of temporary fencing, partitions, etc.
· Durable, and stronger than general "safety first" fence sheets.
[Applications]
· For protecting barricade fences.
· For protecting and concealing guard fences.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Design Sheet
  • Thickness(mm)
    0.22
  • Width x Length(m)
    0.9X1.7
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    12
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Trusco Code
    351-7276
  • Features
    A design covers the whole sheet
  • Features 2
    Effective for improving scenery and image of construction sites.
  • Features 3
    Stronger than general safety first fence sheets, with durability.
  • Use
    For covering a barricade fence. For blocking out and covering a guard fence.
  • Tensile Strength
    Length 680 N / 5 cm, Width 670 N / 5 cm
  • Mass(g)
    269
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TPDTI0917
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.22
  • Width x Length(m)
    0.9X1.7
  • Shape
    Foldable Type
  • Grommet Number(Piece)
    12
  • Grommet Pitch(cm)
    90
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Trusco Code
    351-7276
  • Features
    A design covers the whole sheet
  • Features 2
    Effective for improving scenery and image of construction sites.
  • Features 3
    Stronger than general safety first fence sheets, with durability.
  • Use
    For covering a barricade fence. For blocking out and covering a guard fence.
  • Tensile Strength
    Length 680 N / 5 cm, Width 670 N / 5 cm
  • Mass(g)
    269

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)