(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flame Resistant Sanitation Cloth (Roll Type)

Flame Resistant Sanitation Cloth (Roll Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Ultra-lightweight type flameproof sheet that weighs about 10 kg per sheet.
[Features]
· Protective cloth with flame-resistant performance.
· Lighter than conventional flame-proof cloth, making it easier to carry and work with.
[Applications]
· Ideal for protecting floors and walls on bridging scaffolding, and for protective covering on buildings and construction sites.
· Ideal for covering materials and for outdoor covering for disaster prevention.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    1.8X50
  • Color
    White
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    351-7128
  • Features
    Curing cloth with flameproof performance.
  • Use
    Safety cover for wall and floor surface of bridge scaffold or for construction work
  • Tensile Strength
    Length 190 N / 3 cm, Width 425 N / 3 cm
  • Tear Strength
    Length 80 N, Width 175 N
  • Flame Retardant Display Certificate Number
    AFE330085
  • Mass(g)
    10080
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : SPL1850
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.15
  • Width x Length(m)
    1.8X50
  • Color
    White
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    351-7128
  • Features
    Curing cloth with flameproof performance.
  • Use
    Safety cover for wall and floor surface of bridge scaffold or for construction work
  • Tensile Strength
    Length 190 N / 3 cm, Width 425 N / 3 cm
  • Tear Strength
    Length 80 N, Width 175 N
  • Flame Retardant Display Certificate Number
    AFE330085
  • Mass(g)
    10080

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)