(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Helmet Baseball Cap Type 164-EZ

Helmet Baseball Cap Type 164-EZ

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·This is the classic baseball cap type.
[Applications]
・ For flying/falling objects / crash protection / electricity.
· For electrical insulation. (Working voltage 7,000 V or less)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Features
    Standard baseball cap type.
  • Specifications
    Shock-absorbing liner included, one-touch buckle chin strap included
  • Mass(g)
    375
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • White
  • Clear
Trusco Code

Refine by

  • 418-5269
  • 418-5251
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
418-5251
1 Day(s)
-

Part Number : 164-EZ-W1-J
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Trusco Code
    418-5251
  • Features
    Standard baseball cap type.
  • Specifications
    Shock-absorbing liner included, one-touch buckle chin strap included
  • Mass(g)
    375
1 pc.
Yellow
418-5269
1 Day(s)
-

Part Number : 164-EZ-Y2-J
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Trusco Code
    418-5269
  • Features
    Standard baseball cap type.
  • Specifications
    Shock-absorbing liner included, one-touch buckle chin strap included
  • Mass(g)
    375

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a compact shaped helmet that is often used in transportation, logistics, and factories.

Usage

●For Electrical Insulation (working voltage: 7000V or less)

Specification

●SPQ(piece):10
●With impact absorbing liner

Materials

●Hat Material: ABS Resin

Warning

●When using it for electricity, periodic voluntary inspection is required.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)